IESNA:LM-63-2002
[TEST]P949803
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-940-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13615
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2123.7 1993.9 1881.2 1748 1614.7 1532.2 1502.9 1507.2 1532.2 1564
1712.7 2174.4 2924.2 3675.6 4435.7 5017.8 5531.9 5936 6349.6 6615.3
6635 6305.7 4834.6 4212.1 3504.5 2381.6 1475.4 1165.9 783.3 412.7
206.4 156.5 99.7 58.5 23.2 0 0
2123.7 2011.9 1899.3 1766.9 1631.9 1548.5 1517.5 1515 1536.5 1565.7
1680 2080.7 2801.2 3645.5 4374.6 4980.8 5514.7 5976.4 6363.3 6670.3
6739.1 6467.4 5046.1 4318.8 3644.7 2533.8 1570.8 1209.7 809.9 433.3
240.7 189.2 129 84.3 55 12.9 0
2123.7 2009.3 1903.6 1778.1 1646.5 1564.8 1530.4 1523.6 1537.3 1564
1638.8 1932.8 2550.2 3355.8 4137.3 4833.8 5464.9 6004.8 6477.7 6871.5
7015.9 6896.4 6446.7 5068.5 4250.8 3136.5 1968.1 1416.9 1030.9 602.7
405.8 335.3 293.2 244.2 167.7 29.2 0
2123.7 2021.4 1919.9 1810.7 1692.9 1605.2 1566.5 1551.1 1556.2 1576.9
1613.8 1766.9 2176.1 2838.2 3625.8 4412.5 5187.1 5927.4 6589.5 7068.4
7359 7398.5 7183.6 6810.4 6200 5151 4206.1 3229.4 2165 1002.5
509 335.3 253.6 167.7 66.2 0 0
2123.7 2025.7 1940.6 1848.6 1753.1 1680 1636.2 1619 1616.4 1632.8
1660.3 1717 1899.3 2309.4 2941.4 3691.1 4529.4 5393.5 6251.6 6972.9
7498.3 7782 7793.2 7586 7304.8 6920.5 6383.1 5457.1 4060 2452.1
1047.2 364.6 152.2 85.1 33.5 2.6 0
2123.7 2042.9 1967.2 1903.6 1834.8 1779.8 1749.7 1735.9 1734.2 1747.1
1772 1808.1 1883.8 2052.3 2395.4 2925 3618 4409 5236.2 6056.4
6837.1 7498.3 7999.5 8201.6 8221.4 8211.9 8222.2 7990.1 6918.8 4918
2742.7 923.4 234.7 86.8 21.5 1.7 0
2123.7 2060.1 2002.5 1961.2 1928.5 1907 1902.7 1910.5 1925.9 1946.6
1977.5 2020.5 2076.4 2169.3 2324 2588.8 3000.7 3554.4 4178.6 4849.2
5578.4 6332.4 7066.7 7730.4 8316.8 8797.4 9300.4 9802.5 9793.1 8254.9
5126.1 2171 565.7 159.9 48.1 3.4 0
2123.7 2083.3 2048.9 2029.1 2026.5 2038.6 2063.5 2106.5 2147.8 2197.6
2264.7 2332.6 2400.5 2492.5 2612.9 2799.5 3088.4 3494.2 3969.7 4531.1
5170.8 5810.5 6476.8 7111.4 7929.9 8772.5 9795.6 10757.8 11241 10663.2
8407.1 4585.3 1284.5 273.4 58.5 4.3 0
2123.7 2109.1 2097 2109.1 2134 2175.3 2227.7 2289.6 2348.1 2413.4
2484.8 2557 2633.6 2735 2868.3 3061.7 3330 3704 4169.1 4708.2
5359.1 6052.1 6824.2 7664.2 8574.7 9586.7 10654.6 11659.7 12177.3 11662.3
9179.2 4229.3 898.5 233 48.1 4.3 0
2123.7 2108.2 2104.8 2120.3 2150.3 2198.5 2258.7 2317.1 2385.1 2447.8
2518.3 2587.1 2666.2 2760.8 2897.5 3094.4 3368.7 3743.5 4218.2 4800.2
5460.6 6184.5 6973.8 7849.9 8783.7 9811.1 10882.4 11840.2 12267.6 11526.4
8653 3521.7 683.5 181.4 36.1 3.4 0
2123.7 2125.4 2139.2 2186.5 2244.1 2322.3 2416.9 2511.5 2605.2 2699.8
2791.8 2890.6 2996.4 3139.1 3347.2 3613.7 3940.4 4356.6 4855.3 5414.1
6010.8 6629.9 7298.8 7930.8 8510.3 9001.2 9381.2 9497.3 9074.3 7756.2
4976.5 1460.8 265.7 81.7 20.6 6.9 0
2123.7 2133.2 2158.9 2210.5 2284.5 2377.3 2479.6 2587.1 2692.9 2789.2
2882.9 2974 3071.2 3189.8 3331.7 3524.3 3780.5 4092.6 4442.6 4804.5
5170.8 5539.7 5897.3 6180.2 6328.1 6329.8 6194.8 5888.7 5259.4 4368.6
2834.7 951.8 212.4 69.6 26.7 10.3 0
2123.7 2134.9 2166.7 2218.3 2294.8 2381.6 2473.6 2562.2 2637 2693.7
2726.4 2747 2753.9 2764.2 2784.9 2818.4 2907.8 3097.8 3338.6 3574.2
3728.1 3798.6 3784.8 3593.1 3171.8 2614.6 1996.4 1308.6 761.8 411
220.1 97.2 40.4 16.3 6 0.9 0
2123.7 2140 2158.9 2195.1 2221.7 2236.3 2238 2203.7 2140.9 2033.4
1882.1 1692.9 1478 1261.3 1052.4 857.2 682.7 564.9 523.6 518.5
523.6 520.2 467.7 370.6 264.8 177.1 117.8 89.4 73.9 60.2
46.4 29.2 12 5.2 1.7 0 0
2123.7 2140.9 2136.6 2107.4 2044.6 1949.2 1819.3 1631.9 1386.8 1102.3
836.6 619.1 461.7 378.3 348.2 342.2 337.9 332.7 324.1 314.7
300.1 268.3 221 172 132.4 104.9 83.4 65.3 50.7 37.8
24.9 12 5.2 1.7 0 0 0
2123.7 2128.9 2083.3 1973.2 1807.3 1591.5 1297.4 975 699.9 508.1
406.7 362.8 336.2 313.8 294 277.7 269.1 259.7 251.1 242.5
228.7 204.6 173.7 141 110.9 88.6 71.4 55 41.3 28.4
14.6 6.9 2.6 0 0 0 0
2123.7 2113.4 2008.5 1824.5 1568.3 1250.1 883.9 604.4 451.4 398.9
373.2 349.1 319 282.9 245.9 214.9 191.7 181.4 188.3 198.6
198.6 186.6 165.1 137.6 108.3 86 67.1 52.4 38.7 25.8
16.3 6.9 2.6 0 0 0 0
2123.7 2107.4 1951.7 1690.4 1341.3 928.6 606.2 449.7 408.4 386
362.8 330.2 291.5 250.2 210.6 177.1 149.6 135.8 129.8 128.1
129 129 125.5 114.4 100.6 86 72.2 57.6 46.4 37
27.5 16.3 3.4 0 0 0 0
2123.7 2104.8 1905.3 1595.8 1181.4 757.5 497.8 423.9 400.7 379.2
349.9 312.1 270.8 228.7 192.6 162.5 143.6 133.3 126.4 120.4
114.4 109.2 104.9 99.7 92.9 83.4 71.4 60.2 51.6 42.1
31 18.9 3.4 0 0 0 0
2123.7 2094.5 1863.2 1510.7 1056.7 646.6 453.1 416.1 396.4 371.4
339.6 304.4 266.5 225.3 189.2 162.5 146.2 137.6 131.5 126.4
119.5 114.4 108.3 102.3 94.6 81.7 65.3 55.9 46.4 37
25.8 12 1.7 0 0 0 0
2123.7 2093.6 1850.3 1478.8 1006 605.3 439.4 412.7 394.6 368
335.3 302.6 267.4 228.7 191.7 163.4 147.9 139.3 132.4 127.2
122.1 116.1 109.2 101.5 90.3 73.1 53.3 44.7 36.1 26.7
17.2 6 0 0 0 0 0
2123.7 2095.3 1842.5 1466 984.5 592.4 439.4 411.8 392.9 367.1
333.6 300.9 267.4 227.8 190.9 162.5 147.9 139.3 133.3 128.1
123 116.1 109.2 101.5 89.4 70.5 51.6 43.8 34.4 25.8
15.5 5.2 0 0 0 0 0
